IESNA:LM-63-2002
[TEST]P1295693
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3D1H_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]967
TILT=NONE
1 -1 1 52 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 27.5 30 32.5 35
37.5 40 42.5 45 47.5 50 52.5 55 57.5 60
62.5 65 67.5 70 72.5 75 77.5 80 82.5 85
87.5 90
0
6689.4 6632.7 6465.6 6225.9 5931.7 5610.8 5253.1 4858.4 4397.9 3941.5
3464.4 2956.6 2449.6 2020.1 1609.5 1270.4 1002.7 790.9 635.6 516.8
424.2 354.6 296 246.1 205.3 170.5 111.5 76.8 47.3 32.5
20.8 14.4 9.8 6.8 4.5 2.3 1.1 0.4 0.4 0.4
0.4 0.4 0 0 0 0 0 0 0 0
0 0
